• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Felt Wheel【10 Pieces Per Package】

Felt Wheel

Product Details:

Manufacturer part number: NA4633

Brand: MINITOR

Price: 59.62

Delivery time: 6 Days


Technical Data:

Quantity: 1 pack (10 pcs.)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA4633

Part Number
NA4633
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Quantity

59.62 €

10 Pieces Per Package

1 pack 6 Days 1 pack (10 pcs.)

Loading...

  1. 1

Basic information

Product Type Wheel Outer Diameter(mm) 30 Hole Diameter(mm) 1.8
Max. Rotational Speed(rpm) 15,000 Width(mm) 5 JAN Code 4580120534877
Trusco Code 499-7956 Mass(g) 23 Quantity 1 pack (10 pcs.)

This page is Felt Wheel, part number NA4633.
You can find the detail information about specifications and dimensions on part number NA4633.

Tech Support