Felt Wheel【1-5 Pieces Per Package】

Felt Wheel
  • Volume Discount
[Features]
· A brush for double-head grinder and desktop polishing machine.
· The Minitor Buff Master with rotary adjusting function enables more effective work.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA6011
NA6012
NA6013
NA6131
NA6132
NA6133
NA6161
NA6162
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product Type Outer Diameter
(mm)
Hole Diameter
(mm)
Width
(mm)
JAN Code Trusco Code Mass
(g)
Quantity

70.60 €

5 Pieces Per Package

1 pack Available 6 Days Wheel50654580120535263499-7999331 PK (5 pcs)

105.70 €

5 Pieces Per Package

1 pack Available 6 Days Wheel506104580120535287499-8006671 PK (5 pcs)

143.42 €

5 Pieces Per Package

1 pack Available 6 Days Wheel506154580120535300499-8014991 PK (5 pcs)

101.34 €

3 Pieces Per Package

1 pack Available 6 Days Wheel7512.7104580120535560499-8057841 PK (3 pcs)

137.75 €

3 Pieces Per Package

1 pack Available 6 Days Wheel7512.7154580120535584499-80651331 PK (3 pcs)

116.22 €

3 Pieces Per Package

1 pack Available 6 Days Wheel7512.7204580120535607499-80731601 PK (3 pcs)

24.12 €

4 Available 6 Days -10012.7104580120535645499-8081571 pc.

29.01 €

4 Available 6 Days -10012.7154580120535652499-8090811 pc.

Loading...

  1. 1

Basic information

Max. Rotational Speed(rpm) 3600

Tech Support