Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RD7201 |
RD7202 |
RD7203 |
RD7204 |
RD7205 |
RD7206 |
RD7207 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Particle Size (#) | JAN Code | Trusco Code | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|
119.22 € | 2 Pieces Per Package | 1 pack | 6 Days | 140 | 4580120550242 | 751-0128 | 1 Bag (2 Sheets) | ||
119.22 € | 2 Pieces Per Package | 1 pack | 10 Days | 200 | 4580120550266 | 751-0136 | 1 Bag (2 Sheets) | ||
119.22 € | 2 Pieces Per Package | 1 pack | 10 Days | 270 | 4580120550280 | 751-0144 | 1 Bag (2 Sheets) | ||
119.22 € | 2 Pieces Per Package | 1 pack | 6 Days | 400 | 4580120550303 | 751-0152 | 1 Bag (2 Sheets) | ||
119.22 € | 2 Pieces Per Package | 1 pack | 6 Days | 600 | 4580120550327 | 751-0161 | 1 Bag (2 Sheets) | ||
119.22 € | 2 Pieces Per Package | 1 pack | 10 Days | 800 | 4580120550341 | 751-0179 | 1 Bag (2 Sheets) | ||
119.22 € | 2 Pieces Per Package | 1 pack | 6 Days | 1000 | 4580120550365 | 751-0187 | 1 Bag (2 Sheets) |
Loading...
Sheet Type | Electrodeposition sheet | Usage | Hand polish | Abrasive material | Diamond |
---|---|---|---|---|---|
Length(mm) | 100 | Thickness(mm) | 10 | Mass(g) | 12 |
Number Contained In A Packet | 1 Bag (2 Sheets) |
Configure
Basic Attributes
Particle Size(#)
JAN Code
Trusco Code
Number Contained In A Packet
Type
Filter by standard shipping days
Optional Attributes