Chip Holder (for Recipron / Laboron)【10 Pieces Per Package】

Chip Holder (for Recipron / Laboron)
  • Volume Discount
[Features]
· A blue stone tip, EDM stone tip holder, and polishing wood tip holder used in combination with a shrinkable tube for fixing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SA6295

Part Number
SA6295
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.88 €

10 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Product Type Other Size(mm) 65×6×3 JAN Code 4580120556862
Trusco Code 751-1167 Mass(g) 20 Type Stick Holder

This page is Chip Holder (for Recipron / Laboron), part number SA6295.
You can find the detail information about specifications and dimensions on part number SA6295.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360