Lapping Film Sheet (Ultra-Thin Film Type)【5 Pieces Per Package】

Lapping Film Sheet (Ultra-Thin Film Type)
[Features]
· Extremely thin and flexible, ideal for precision polishing such as rolling, curved surfaces, slits, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
56967
56968
56969
56970
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Color Trusco Code Mass
(g)
Number Contained In A Packet

72.63 €

5 Pieces Per Package

1 pack 6 Days 1500Olive477-1672801PK (5 sheets)

72.63 €

5 Pieces Per Package

1 pack 6 Days 3000Bio Red477-1681801PK (5 sheets)

73.20 €

5 Pieces Per Package

1 pack 6 Days 6000Light blue477-16991441PK (5 sheets)

73.20 €

5 Pieces Per Package

1 pack 10 Days 10000Yellow477-17021441PK (5 sheets)

Loading...

  1. 1

Basic information

Sheet Type Film Usage Hand polish Width(mm) 220
Length(mm) 280 Number Contained In A Packet 1PK (5 sheets)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360