Configure
  • Corner R(mm)
  • Dimensions la(mm)
  • Dimensions Dc(mm)
  • Tip Size
  • Dimensions ar max(mm)
  • Dimension L1(mm)
  • Type
  • Est. shipping days
    • All
    • Within 8 working days

Sandvik Coro-Mill 327 Grooved, Full R Tip 1025

Part number:

Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Corner R

    (mm)

    Dimensions la

    (mm)

    Dimensions Dc

    (mm)

    Tip Size

    Dimensions ar max

    (mm)

    Dimension L1

    (mm)

    Minimum order quantity
    1.1
    2.2
    11.7
    06
    2.5
    3.5
    2 pieces
    1.5
    3
    21.7
    12
    4.5
    5.75
    2 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    90.51 €
    ( 107.71 € )
    8 working days
    97.25 €
    ( 115.73 € )
    8 working days

    More Information

    Basic information

    [Features]
    · CORO-MILL 327 tip.
    · Sharp blade tip for high-precision grooves.
    · Supports any kind of workpiece.
    [Applications]
    · For full radius groove machining with milling cutter.