Configure

Kanon Stamp Type Marking Torque Wrench N-MQLK Type

Kanon Stamp Type Marking Torque Wrench N-MQLK Type

Part number:

Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Torque adjustment range

    (N・m)

    Minimum graduation

    (N・M)

    Overall Length

    (mm)

    Effective Length

    (mm)

    Square Drive

    (mm)

    Head Part (H)

    (mm)

    Head Part (G)

    (mm)

    Head Part (S)

    (mm)

    Head Part (R)

    (mm)

    Main Body (A)

    (mm)

    Main Body (B)

    (mm)

    Main Body (øC)

    (mm)

    Mass

    (g)

    Supported socket dimensions

    (mm)

    Quantity in pack

    Minimum order quantity
    10–50
    0.5
    254
    180
    9.53(3/8″)
    54
    11
    32
    16
    25
    11.4
    20
    550
    8~24
    1 pc.
    1 pieces
    20~100
    1
    352
    280
    12.7(1/2″)
    57
    14
    39.4
    19.7
    27.5
    12.4
    21.7
    890
    13~24
    1 pc.
    1 pieces
    40~140
    1
    392
    320
    12.7(1/2″)
    57
    14
    39.4
    19.7
    27.5
    12.4
    21.7
    950
    13~24
    1 pc.
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    534.00 €
    ( 635.46 € )
    22 working days
    560.46 €
    ( 666.95 € )
    7 working days
    565.71 €
    ( 673.19 € )
    22 working days

    More Information

    Basic information

    [Features]
    · Never miss a place where bolts have not been tightened. The bolt head is marked "Pon". Commercially available socket-compatible type.
    · Since marking is done automatically, there is no need to perform marking work after tightening. Truly the last word in error-proofing.
    · Marking is performed after the completion of tightening, serving as "the evidence of proper tightening."
    · The torque wrench's socket supports one commercially available deep socket. (Note: Mounting hole machining is required.)
    · The ink used is an oil-based ink made by Shachihata, so the marks are non-erasable.
    · For each ink charge, sockets of 8 to 13 mm in size can be filled approximately 1,500 times. The 14-24 mm products allow marking approximately 6,000 times.
    · Red ink is included as an accessory.
    · Its simple structure makes maintenance easy
    · The accuracy is guaranteed up to ±3%.