Kanon Dial Gauge Torque Screwdriver (with Indicator) N-DPSK Type Standard Type

Kanon Dial Gauge Torque Screwdriver (with Indicator) N-DPSK Type Standard Type
[Features]
· Suitable for small capacity general tightening, inspection, and destruction testing. Easy to use and features outstanding readability.
· A low-capacity torque screwdriver. Ideal for general tightening, inspection, and destruction testing.
· One strong point is its user-friendliness. A direct-read type where the twisting of the torsion bar is easily seen with a circular scale.
· Easy to read thanks to a wide scale plate.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CN50DPSK
CN100DPSK
CN200DPSK
CN500DPSK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque Adjustment Range (cN/m) Minimum gradation (cN·m) Overall length (mm) Type Grip Diameter φ
(mm)
Main body L1
(mm)
Main Body (øD1)
(mm)
Mass
(g)
Included bit ⊕ Inner capacity

192.55 €

1 10 Days 10–502208Dedicated OB22143675No.0、No.1(3.5φ)1 pc.

306.27 €

1 6 Days 20~1002222Universal SB3313012330No.1、No.2(4φ)(7φ)1 pc.

258.23 €

1 6 Days 50~2005242Universal SB3313012360No.1、No.2(4φ)(7φ)1 pc.

267.18 €

1 7 Days 100~50020300Universal SB3618814470No.1、No.2(4φ)(7φ)1 pc.

Loading...

  1. 1

Basic information

Product Type Dial Type Torque Precision (±%) 3 Specifications Comes with a left and right needle holder
Scale plate diameter φ(mm) 78 Inner capacity 1 pc.

Tech Support