Simplex Hammer Torsion Wedge

Simplex Hammer Torsion Wedge

Product Details:

Manufacturer part number: 3556.260

Brand: HALDER

Price: 48.90

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3556.260

Part Number
3556.260
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

48.90 €

1 3 Days 10

Loading...

  1. 1

Basic information

Product Type Parts Total Length(mm) 260 Head material Steel
Type of product Forestry Tools cutting edge length(mm) 50 Conflict Minerals free yes
REACH compliant yes

This page is Simplex Hammer Torsion Wedge, part number 3556.260.
You can find the detail information about specifications and dimensions on part number 3556.260.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360