Simplex Hammer Max Craft Iron Hammer

Simplex Hammer Max Craft Iron Hammer
[Applications]
· Assembly and repair of automobiles, repair and joining of components, repair/maintenance work, vehicle body work, machining of sheet metal, creation of home furniture, windows and doors, woodworking and repair/maintenance of agricultural machinery

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3666.003
3666.005
3666.008
3666.010
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHead Length
(mm)
Total Length
(mm)

27.10 €

1 Same day

Stock

10105300

32.60 €

1 Same day

Stock

10116.5320

38.41 €

1 Same day

Stock

10131350

43.28 €

1 Same day

Stock

10135360

Loading...

  1. 1

Basic information

Product Type One-handed Hammer Head material Steel Handle material Hickory
Type of product Hammer GS yes Conflict Minerals free yes
REACH compliant yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360