Simplex Hammer Reinforced Malleable Cast Iron Housing, Fiber Glass Handle

Simplex Hammer Reinforced Malleable Cast Iron Housing, Fiber Glass Handle
[Features] It can be used for laying paving stones, making moulds, foundries, repair and maintenance work, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3707.081
3708.081
3709.081
3727.081
3728.081
3729.081
3778.081
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSProduct Type Head material Insert 1 Insert 2

177.96 €

1 3 Days 10--Superplastic, whiteSuperplastic, white

179.55 €

1 3 Days 10--Nylon, whiteNylon, white

194.36 €

1 3 Days 10Bi-head HammerOthersSoft metal, silverSoft metal, silver

161.00 €

1 3 Days 10--Composite rubber, blackSuperplastic, white

161.79 €

1 3 Days 10--Composite rubber, blackNylon, white

168.03 €

1 3 Days 10--Composite rubber, blackSoft metal, silver

178.76 €

1 3 Days 10--Superplastic, whiteNylon, white

Loading...

  1. 1

Basic information

Ø(mm) 80 Head Length(mm) 175 Total Length(mm) 800
Handle material Glass Fiber Type of product Hammer Housing reinforced cast steel, black
GS yes Conflict Minerals free yes REACH compliant yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360