Super Craft Hammer EH 3377

Super Craft Hammer EH 3377
[Applications]
· Assembly and repair of automobiles, position correction of components over a machine vice, vehicle body work, repair/maintenance work, repair of components, assembly of housing and components that have sharp corners, joining of components and machining of sheet metal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3377.025
3377.030
3377.035
3377.040
3377.045
3377.050
3377.060
3377.070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSØ
(mm)
Head Length
(mm)
Total Length
(mm)
Length
(mm)
D
(mm)
Nominal dimension Preferential Origin Height
(mm)
B
(mm)
Weight
(g)

35.09 €

1 3 Days 102511027027025D=25 mmD26.5110385

37.92 €

1 3 Days 103011029529530D=30 mmCE32110585

39.57 €

1 3 Days 103511030030035D=35 mmCE37110690

46.41 €

1 3 Days 104011530530540D=40 mmCE40115805

52.31 €

1 3 Days 104512031031045D=45 mmCE45120935

57.76 €

1 3 Days 105012031531550D=50 mmCE501201150

77.80 €

1 2 Days 106014532532560D=60 mmCE601451750

144.19 €

1 3 Days 107015033533570D=70 mmCE701502250

Loading...

  1. 1

Basic information

Product Type One-handed Hammer Head material Nylon Handle material Iron
Type of product Nylon (White), Hard Housing Supercraft No-recoil Hammer, with Stainless Steel Handle Insert Nylon, white / hard / Very wear-resistant / no chipping (even at tempeatures below zero) / noise-dampening / very high impact
non-rebound Yes GS Yes Conflict Minerals free Free from Conflict Minerals
REACH compliant Contains SVHC substances >0,1% w/w Handle Steel tube and ergonomic rubber grip RoHS-compliant RoHS compliant
Prop65 Contains Proposition 65 substances Description SUPERCRAFT soft-face mallet

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360