Torque Wrench NTP Series

Torque Wrench NTP Series

Click on this image to zoom in.

Click on this image to zoom in.

· A standard adjustable type torque wrench.
· Uses an easy-to-grasp resin grip.
· Employs a one-action lock free of complications when setting the torque value.
· Dedicated for forward rotation (just turn ON/OFF before and after setting).
· Compatible with all torque values as the measurement value can be freely set.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NTP-30N-3/8
NTP-110N
NTP-210N
NTP-350N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Insertion Angle
(mm)
Minimum graduation
(N・M)
Overall Length
(mm)
Mass
(g)

101.81 €

1 5 Days 6~309.50.2350740

112.75 €

1 5 Days 19~1109.50.5385960

141.78 €

1 11 Days 40~21012.715351700

133.27 €

1 5 Days 70~35012.72.56452540

Loading...

  1. 1

Basic information

Product Type Preset Mold Load direction Right Torque Precision(±%) 4
Accessory With inspection data and special plastic case Specifications Adjustable Type

Tech Support