Torque Wrench For Wheel Nuts

Torque Wrench For Wheel Nuts

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
· Fixed type torque wrench which does not require torque value setting.
· Long size that saves your hands from hitting the tire.
· Torque values are differentiated by color, allowing for intuitive work.
· Dedicated for forward rotation. Torque value is set.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FPS-85N

Part Number
FPS-85N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

126.33 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Product Type Single Function Type Torque adjustment range(N・m) 85 Insertion Angle(mm) 12.7
Overall Length(mm) 580 Load direction Right Torque Precision(±%) 4
Accessory With inspection data and special plastic case Mass(g) 1600 Specifications Fixed Type

This page is Torque Wrench For Wheel Nuts, part number FPS-85N.
You can find the detail information about specifications and dimensions on part number FPS-85N.

Tech Support