Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GPSZ0625H
A(mm) | 25 mm | B(mm) | 12 mm | C(mm) | 6.6 mm |
---|---|---|---|---|---|
D(mm) | 11 mm | E(mm) | 6 mm | F(mm) | 3 mm |
Material | SKH51 | Heat Treatment | Quenched HRC60 | Surface Treatment | Black Oxide |
Mass(g) | 51 |
This page is Grip Pad Square (Front Mounted Type), part number GPSZ0625H.
You can find the detail information about specifications and dimensions on part number GPSZ0625H.