Grip Tape T-110□

Grip Tape T-110□
[Features]
· Can be widely used for grips on tools, rackets, bicycle handles, etc.
· Thickness (Thin type 0.5 mm, Shock absorbing type 2.5 mm).
· Excellent sweat absorption prevents slipping.
· Special resin processing maintains the same fit as when newly applied and provides excellent durability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T-110G

Part Number
T-110G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.46 €

4 6 Days

Loading...

  1. 1

Basic information

Product Type Non-adhesive tape Color Green Width(mm) 27
Length(m) 1.02 Thickness(mm) 0.5 Detailed colors Green
Mass(g) 7

This page is Grip Tape T-110□, part number T-110G.
You can find the detail information about specifications and dimensions on part number T-110G.

Tech Support