Socket Wrench Set 31 Pcs. (Hex Type)

Socket Wrench Set 31 Pcs. (Hex Type)
A socket wrench set that securely holds bolts and nuts and reliably transmits high torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2257M

Part Number
2257M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

309.23 €

1 6 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 6.35
Socket shape Special Width across flat dimension 10 / 11 / 12 / 3 / 4 / 5 / 6 / 7 / 8 / 9 / 4.5 / 5.5 Insertion Angle (Shaft measurement when electric drill) (Inch) 1/4
Overall length (L dimension)(mm) 240 Dimension H(mm) 100 Dimension T(mm) 32
Specifications 2400M Hex Socket (4, 4.5, 5, 5.5, 6, 7,8, 9, 10, 11, 12), 2000.28 Phillips Bit Socket (1, 2, 3, 4), 2005.25 Slotted Bit Socket (4, 5, 6, 8, 9), 2010M.25 Hex Bit Socket (3, 4, 5, 6, 8, 10) Accessory Contents 2753N、2760-100、2769N-150、2770、2785 Mass(g) 930

This page is Socket Wrench Set 31 Pcs. (Hex Type), part number 2257M.
You can find the detail information about specifications and dimensions on part number 2257M.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360