KOKEN Impact Universal Joint 13771/14771/16771/18771

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13771
14771
16771
18771
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension Insertion Angle (Shaft measurement when electric drill) (Inch) Overall length (L dimension)
(mm)
Mass
(g)

79.68 €

1 Available 6 Days 9.59.53/84892

83.86 €

1 Available 6 Days 12.7-1/265198

143.93 €

1 Available 6 Days 19-3/495720

152.60 €

1 Available 6 Days 25.4-11151210

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Universal Joint Application Impact Joints Socket shape Joint type

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360