Stud Puller / Setter Stud Bolt Setter 4103M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4103M-10-1.25

Part Number
4103M-10-1.25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.47 €

1 6 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 12.7
Socket shape Screw Overall length (L dimension)(mm) 44 Dimension d1(mm) 15.3
Dimension D2(mm) 23 Dimension L(mm) 13 Supported bolts M10-P1.25
Mass(g) 86

This page is Stud Puller / Setter Stud Bolt Setter 4103M, part number 4103M-10-1.25.
You can find the detail information about specifications and dimensions on part number 4103M-10-1.25.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360