Insulated Coated Closed End Connector for FASTON Terminals, includes Holster F-200

Insulated Coated Closed End Connector for FASTON Terminals, includes Holster F-200
[Features]
This is a crimp tool that crimps the wire and coating at the same time.
[Applications]
It can be used for chain crimp (connection) terminal crimp.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F-200

Part Number
F-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

200.12 €

1 6 Days

Loading...

  1. 1

Basic information

Apply Chain Type Crimp Terminal Range 0.75, 1.25, 2.0 Dimensions(mm) 270
Mass(g) 470 Notes Even if within the applicable range for chain type crimp terminals, it may not be usable. Please contact the manufacturer.

This page is Insulated Coated Closed End Connector for FASTON Terminals, includes Holster F-200, part number F-200.
You can find the detail information about specifications and dimensions on part number F-200.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360