Wire Brush EA109GE-1B【20 Pieces Per Package】

Wire Brush EA109GE-1B
  • Volume Discount
【Product Specifications】
・Brass
・Hair length-about 15mm
・Wire diameter-0.15mm
・Shape-Bent
・Brush length x all length(mm)-80x225
・Qty. per unit-20 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA109GE-1B

Part Number
EA109GE-1B
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

148.07 €

20 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

This page is Wire Brush EA109GE-1B, part number EA109GE-1B.
You can find the detail information about specifications and dimensions on part number EA109GE-1B.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360