Reamer (for Stainless Steel Pipe) EA207BS

Reamer (for Stainless Steel Pipe) EA207BS
  • Volume Discount
【Product Specifications】
・For burr removal on the inner/outer surfaces of stainless steel pipe, steel pipe, copper pipe, etc.
・Suitable tube OD.(mm)-3 to 37
・Size(mm)-φ66x67

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA207BS

Part Number
EA207BS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.07 €

1 Available 6 Days

Loading...

  1. 1

This page is Reamer (for Stainless Steel Pipe) EA207BS, part number EA207BS.
You can find the detail information about specifications and dimensions on part number EA207BS.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360