Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Multi Soft EA366MB-1

Multi Soft EA366MB-1 EA366MB-1

Part number:

EA366MB-1
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    EA366MB-1
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    123.54 €
    ( 147.01 € )
    6 working days

    More Information

    Basic information

    【Product Specifications】
    ・For removal of metal damage, cleaning of rust/deposit, matte finish of wood/furniture, sealer sanding, roughing before painting, decorative finish of metal/plastic, etc.
    ・Dim.…200mm x 6m (200 x 100mm can be cut along perforation.)
    ・Abrasive…-1: Oxidized aluminum, -2: Silicon carbide
    ・It is flexible and fits well on the curve surface.
    ・Since it is a nylon fiber, it can be used for both water and oil.
    ・Color…Red
    ・Grits…#320

    Part number has been confirmed