Brass Shim EA440EC-0.1

Brass Shim EA440EC-0.1
【Product Specifications】
・Dim.-150mm x 2.5m
・Material-Brass
・Thickness (mm)…0.1
・Allowance (mm)…±0.01

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA440EC-0.1

Part Number
EA440EC-0.1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

113.35 €

1 6 Days

Loading...

  1. 1

This page is Brass Shim EA440EC-0.1, part number EA440EC-0.1.
You can find the detail information about specifications and dimensions on part number EA440EC-0.1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360