Parts Case Tray EA508E-3【8 Pieces Per Package】

Parts Case Tray EA508E-3
  • Volume Discount
【Product Specifications】
・Material-Plastic
・For EA508B, BB, D, EB-12, EC-12, EC-16, EC-20, and H※-2 is equipped with 1 partition (removable).
・Dim. (mm)…106 x 98 x 53
・Color…Blue
・Qty. per unit…8 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA508E-3

Part Number
EA508E-3
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.28 €

8 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

This page is Parts Case Tray EA508E-3, part number EA508E-3.
You can find the detail information about specifications and dimensions on part number EA508E-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360