Parts Case EA508KA-12A

Parts Case EA508KA-12A
  • Volume Discount
【Product Specifications】
・Material-Shock-resistant copolymer
・Dim.-165 x 95 x 30(H)mm
・-13A and -14A-With partition lock function
・Fixed partition…4 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA508KA-12A

Part Number
EA508KA-12A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.59 €

1 Available 6 Days

Loading...

  1. 1

This page is Parts Case EA508KA-12A, part number EA508KA-12A.
You can find the detail information about specifications and dimensions on part number EA508KA-12A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360