Parts Case EA508KA-9

Parts Case EA508KA-9
【Product Specifications】
・Material-Highly shock-resistant copolymer
・Dim.-140 x 75 x 27(H)mm
・-8, -9-With partition lock function
・Partition…4 pcs
・Fixed partition…3 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA508KA-9

Part Number
EA508KA-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.02 €

10 6 Days

Loading...

  1. 1

This page is Parts Case EA508KA-9, part number EA508KA-9.
You can find the detail information about specifications and dimensions on part number EA508KA-9.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360