Parts Case EA508KD-33

Parts Case EA508KD-33
  • Volume Discount
【Product Specifications】
・Material-Shock-resistant copolymer
・The partition can be adjusted at 5.5mm pitches.
・The long sideways partitions are fixed.
・Dim. (mm)…300 x 206 x 39(H)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA508KD-33

Part Number
EA508KD-33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.13 €

1 Available 6 Days

Loading...

  1. 1

This page is Parts Case EA508KD-33, part number EA508KD-33.
You can find the detail information about specifications and dimensions on part number EA508KD-33.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360