Tire Lever EA519FD-600

Tire Lever EA519FD-600
  • Volume Discount
【Product Specifications】
・Full length-600mm
・Chrome plating finish
・Material-Chrome steel alloy
・Weight…1140g
・Thickness…13mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA519FD-600

Part Number
EA519FD-600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

134.59 €

1 Available 7 Days

Loading...

  1. 1

This page is Tire Lever EA519FD-600, part number EA519FD-600.
You can find the detail information about specifications and dimensions on part number EA519FD-600.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360