[Cast Iron] Swage Block EA525ZZ-101

[Cast Iron] Swage Block EA525ZZ-101
  • Volume Discount
【Product Specifications】
・Material-Cast iron (FC250)
・The shape is suitable for small factories, carrying, civil engineering, and construction.
・Length x Thick…170 x 60mm
・N. Weight…10kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA525ZZ-101

Part Number
EA525ZZ-101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

228.26 €

1 Available 6 Days

Loading...

  1. 1

This page is [Cast Iron] Swage Block EA525ZZ-101, part number EA525ZZ-101.
You can find the detail information about specifications and dimensions on part number EA525ZZ-101.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360