Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Water Pump Pliers (Auto Grip) EA531EF-250

Water Pump Pliers (Auto Grip) EA531EF-250 EA531EF-250

Part number:

EA531EF-250
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    EA531EF-250
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    97.89 €
    ( 116.49 € )
    6 working days

    More Information

    Basic information

    【Product Specifications】
    ・Overall length-250mm
    ・Max nut-36mm
    ・Max. opening-1.1/4
    ・As adjusted to optimal aperture width automatically only by gripping the target, it is easy to grip frequently.
    ・Ideal for bimanual work in tight space
    ・Handle-Plastic coating
    ・Finish-Polished

    Part number has been confirmed