Water pump pliers EA531EG-250

Water pump pliers EA531EG-250
【Product Specifications】
・Handle-Plastic coating (180 to 300: anti-slip finish)
・Finish-Polished
・The spring button makes an opening adjustment easy.
・Length…250mm
・Max nut…36mm
・Max. opening…1.1/2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA531EG-250

Part Number
EA531EG-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.62 €

1 6 Days

Loading...

  1. 1

This page is Water pump pliers EA531EG-250, part number EA531EG-250.
You can find the detail information about specifications and dimensions on part number EA531EG-250.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360