Safety Wire (Stainless) EA534XA-6

Safety Wire (Stainless) EA534XA-6
【Product Specifications】
・With dispenser
・Material-SUS304
・Please do not reuse the wire.
・Wire dia.-0.6mm
・Length-183m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA534XA-6

Part Number
EA534XA-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.44 €

1 6 Days

Loading...

  1. 1

This page is Safety Wire (Stainless) EA534XA-6, part number EA534XA-6.
You can find the detail information about specifications and dimensions on part number EA534XA-6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360