Precision Nippers EA535JA-125

Precision Nippers EA535JA-125
  • Volume Discount
【Product Specifications】
・Length (mm)…125
・Copper wire…1.8
・Steel wire…1.0
・Stranded wire…1.8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA535JA-125

Part Number
EA535JA-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.24 €

1 Available 6 Days

Loading...

  1. 1

This page is Precision Nippers EA535JA-125, part number EA535JA-125.
You can find the detail information about specifications and dimensions on part number EA535JA-125.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360