Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Precision Nippers EA535KA-1

Precision Nippers EA535KA-1 EA535KA-1

Part number:

EA535KA-1
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    EA535KA-1
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    69.20 €
    ( 82.35 € )
    6 working days

    More Information

    Basic information

    【Product Specifications】
    ・Overall length-125mm
    ・Cutting capacity- Soft wire: dia. 0.4 to 2.5mm, Medium hard wire: dia. 1.8mm, Hard wire: dia. 1.0mm, Piano wire: dia. 0.6mm
    ・Oblique angle blade
    ・With no spring
    ・Handle-Plastic coating
    ・Finish-Polished

    Part number has been confirmed