Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

[ESD] Precision Nippers EA535KC-12

[ESD] Precision Nippers EA535KC-12 EA535KC-12

Part number:

EA535KC-12
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA535KC-12
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
120.40 €
( 143.28 € )
6 working days

More Information

Basic information

【Product Specifications】
・Full length-115mm
・Straight blade
・Surface resistance>1 x 105<1 x 1012Ω
・Finish-Finely polished
・Cutting capacity-Soft stl wire dia. 0.3 to 1.3mm
・Handle-Comfort (ESD)

Part number has been confirmed