[Stainless Steel] Precision Nippers EA535KE-1

[Stainless Steel] Precision Nippers EA535KE-1
【Product Specifications】
・Handle-Comfort
・Full length-125mm
・Cutting capacity-Soft stl wire: dia. 0.2 to 1.6mm, M-hard wire: dia. 1.0mm
・Straight blade

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA535KE-1

Part Number
EA535KE-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.19 €

1 6 Days

Loading...

  1. 1

This page is [Stainless Steel] Precision Nippers EA535KE-1, part number EA535KE-1.
You can find the detail information about specifications and dimensions on part number EA535KE-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360