Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Insulated Electricians Nippers EA536KG-1

Insulated Electricians Nippers EA536KG-1 EA536KG-1

Part number:

EA536KG-1
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA536KG-1
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
83.33 €
( 99.16 € )
6 working days

More Information

Basic information

【Product Specifications】
・Finish-Chrome plated
・Handle-Comfort(1000V insulated)
・Length (mm)…125
・M-hard stl W.…Dia. 2.3
・Hard stl wire…Dia. 1.5

Part number has been confirmed