Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Long nose Pliers EA537LB-2

Long nose Pliers EA537LB-2 EA537LB-2

Part number:

EA537LB-2
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA537LB-2
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
111.64 €
( 132.85 € )
6 working days

More Information

Basic information

【Product Specifications】
・Overall length-160mm
・Tip width x Blade length-2.5 x 55mm
・Handle-Comfort
・Finish-Chrome plated
・Tip…45°bent

Part number has been confirmed