Part number:
【Product Specifications】・For uninsulated crimp terminal and sleeve・Weight--1: 3.3kg, -2: 3.3kg, -3: 4.34kg・Crimp range(mm2)…Uninsulated terminal: 14, 22, 38, 60 Copper sleeve: 16, 25, 35, 50, 70・Overall length…575mm