Crimping Pliers (for Uninsulated Terminal) EA538JG-2

Crimping Pliers (for Uninsulated Terminal) EA538JG-2
【Product Specifications】
・For bare crimp terminals, sleeves
・With the forming confirmation mechanism built in, it does not allow the dies to open until appropriate crimping is completed.
・With storage bag
・Since the JIS mark is available, it can be used for work designated by the government.
・Crimping range-22, 38, 60mm2
・Length-630mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA538JG-2

Part Number
EA538JG-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

262.14 €

1 6 Days

Loading...

  1. 1

This page is Crimping Pliers (for Uninsulated Terminal) EA538JG-2, part number EA538JG-2.
You can find the detail information about specifications and dimensions on part number EA538JG-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360