Mini Clipper EA545KS-12

Mini Clipper EA545KS-12
  • Volume Discount
【Product Specifications】
・Cutting capacity-Soft stl wire: dia. 6.0mm,Hard stl wire: dia. 4.0mm,Piano wire: dia. 3.6mm
・Overall length-200mm
・Stopper clip enables to lock the clipper surelyduring unused period.
・Handle-Comfort
・Polish finish
・Tip…20°offset

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA545KS-12

Part Number
EA545KS-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

117.70 €

1 Available 6 Days

Loading...

  1. 1

This page is Mini Clipper EA545KS-12, part number EA545KS-12.
You can find the detail information about specifications and dimensions on part number EA545KS-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360