Dead Blow Sledgehammer EA575HK-1

Dead Blow Sledgehammer EA575HK-1
  • Volume Discount
【Product Specifications】
・Replaceable head type(Head: EA575HE-110 and -111)
・Material-Head: NylonHandle: Hickory
・Head dia.…80mm
・Weight…4.0kg
・Length…880mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA575HK-1

Part Number
EA575HK-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

483.72 €

1 Available 7 Days

Loading...

  1. 1

This page is Dead Blow Sledgehammer EA575HK-1, part number EA575HK-1.
You can find the detail information about specifications and dimensions on part number EA575HK-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360