Confirmed
  • Type
  • Est. shipping days
    • All
    • Within 7 working days

Leather Punch Set EA576H

Leather Punch Set EA576H EA576H

Part number:

EA576H
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    EA576H
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    222.68 €
    ( 264.99 € )
    7 working days

    More Information

    Basic information

    【Product Specifications】
    ・Material…S45C
    ・Punchable approximately 0.5mm steel plates and copper plates
    ・Tip dia.…3, 5, 6, 8, 9, 11, 13, 16, 19, 22, 25mm (11 pcs)

    Part number has been confirmed