Wire stripper EA580AB-2

Wire stripper EA580AB-2
【Product Specifications】
・Overall length-159mm
・With a spring
・With a screw cutter
・Capacity(solid wire)…0.40, 0.50, 0.65, 0.80, 1.0, 1.3mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA580AB-2

Part Number
EA580AB-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.96 €

1 7 Days

Loading...

  1. 1

This page is Wire stripper EA580AB-2, part number EA580AB-2.
You can find the detail information about specifications and dimensions on part number EA580AB-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360