Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Enamel Wire Stripper EA580KA-20

Enamel Wire Stripper EA580KA-20 EA580KA-20

Part number:

EA580KA-20
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    EA580KA-20
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    32.96 €
    ( 39.22 € )
    6 working days

    More Information

    Basic information

    【Product Specifications】
    ・Overall length-120mm
    ・Peeling dia.-0.6mm
    ・For varnish coated copper wire
    ・Capacity-Dia. 0.125, 0.25mm

    Part number has been confirmed