0.03 to 10.0 mm2, Wire Stripper

0.03 to 10.0 mm2, Wire Stripper
  • Volume Discount
【Product Specifications】
・Capacity-0.03~10.0mm2
・Peeling length-5~20mm
・Overall length-195mm
・With cutter
・Specification-Body

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA580KB-12

Part Number
EA580KB-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

190.91 €

1 Available 6 Days

Loading...

  1. 1

This page is 0.03 to 10.0 mm2, Wire Stripper, part number EA580KB-12.
You can find the detail information about specifications and dimensions on part number EA580KB-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360