Bimetal Hand Saw EA582C-24【10 Pieces Per Package】

Bimetal Hand Saw EA582C-24
【Product Specifications】
・Fine high-speed steel bimetal construction.(compatible model)
・EA582A, AC, AD, BF-2, (old)C, CA, CB, E, ED, EA-2
・Length x Teeth qty…300mm x 24

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA582C-24

Part Number
EA582C-24
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.05 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360