Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

[Ratchet] Insulated Cable Cutter EA585KR-11

[Ratchet] Insulated Cable Cutter EA585KR-11 EA585KR-11

Part number:

EA585KR-11
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    EA585KR-11
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    517.24 €
    ( 615.52 € )
    6 working days

    More Information

    Basic information

    【Product Specifications】
    ・Handle-Comfort (1000V insulation)
    ・Finish-Lacquer
    ・By the design utilizing the principle of leverage maximally, small force can offer the high cutting capacity.
    ・Cutting capacity (mm)…dia. 32 (240mm2)
    ・Overall length…250mm

    Part number has been confirmed