Confirmed
  • Est. shipping days
    • All
    • Within 7 working days

Snap Ring Pliers EA590MD-2

Snap Ring Pliers EA590MD-2 EA590MD-2

Part number:

EA590MD-2
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA590MD-2
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
71.69 €
( 85.31 € )
7 working days

More Information

Basic information

【Product Specifications】
・For both of inside and outside, easy change by the cam lock system
・Applicable ring dia.-1/4 to 2 (6 to 50mm)
・Tip angle…18°
・Tip dia.…Dia. 1.2mm
・Full length…150mm

Part number has been confirmed